??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9149278
HELP_VARIABLE
Nominal Length
650.000 mm
Order Number
9149278
Total length
644.000 mm
W1
377.000 mm
V
150.000 mm
C
8.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D